
Bore d |
N/A 160 mm |
Static Load Rating Co |
N/A 540000 N121000 lbf |
| Dynamic Load Rating C11 | N/A 340000 N76300 lbf |
| Dimension S2 | N/A 2.20 mm0.087 in |
| Geometry Factor Cg3 | N/A 0.133 |
Thermal Speed Ratings - Oil |
N/A 1400 rpm |
Thermal Speed Ratings - Grease |
N/A 1200 rpm |