Bore d |
N/A 170 mm |
Static Load Rating Co |
N/A 574000 N129000 lbf |
Dynamic Load Rating C11 | N/A 350000 N78700 lbf |
Dimension S2 | N/A 2.20 mm0.087 in |
Geometry Factor Cg3 | N/A 0.1160 |
Thermal Speed Ratings - Oil |
N/A 890 rpm |
Thermal Speed Ratings - Grease |
N/A 740 rpm |