
Bore d |
N/A 180 mm |
Static Load Rating Co |
N/A 711000 N160000 lbf |
| Dynamic Load Rating C11 | N/A 436000 N98000 lbf |
| Dimension S2 | N/A 2.5 mm0.098 in |
| Geometry Factor Cg3 | N/A 0.123 |
Thermal Speed Ratings - Oil |
N/A 1300 rpm |
Thermal Speed Ratings - Grease |
N/A 1100 rpm |