Bore d |
N/A 180 mm |
Static Load Rating Co |
N/A 711000 N160000 lbf |
Dynamic Load Rating C11 | N/A 436000 N98000 lbf |
Dimension S2 | N/A 2.5 mm0.098 in |
Geometry Factor Cg3 | N/A 0.123 |
Thermal Speed Ratings - Oil |
N/A 850 rpm |
Thermal Speed Ratings - Grease |
N/A 710 rpm |