
Bore d |
N/A 190 mm |
Static Load Rating Co |
N/A 803000 N180000 lbf |
| Dynamic Load Rating C11 | N/A 487000 N109000 lbf |
| Dimension S2 | N/A 1.5 mm0.059 in |
| Geometry Factor Cg3 | N/A 0.129 |
Thermal Speed Ratings - Oil |
N/A 1100 rpm |
Thermal Speed Ratings - Grease |
N/A 980 rpm |