Bore d |
N/A 200 mm |
Static Load Rating Co |
N/A 971000 N218000 lbf |
Dynamic Load Rating C11 | N/A 587000 N132000 lbf |
Dimension S2 | N/A 1.95 mm0.077 in |
Geometry Factor Cg3 | N/A 0.137 |
Thermal Speed Ratings - Oil |
N/A 730 rpm |
Thermal Speed Ratings - Grease |
N/A 620 rpm |