
Bore d |
N/A 200 mm |
Static Load Rating Co |
N/A 971000 N218000 lbf |
| Dynamic Load Rating C11 | N/A 587000 N132000 lbf |
| Dimension S2 | N/A 1.95 mm0.077 in |
| Geometry Factor Cg3 | N/A 0.137 |
Thermal Speed Ratings - Oil |
N/A 1000 rpm |
Thermal Speed Ratings - Grease |
N/A 910 rpm |