
Bore d |
N/A 220 mm |
Static Load Rating Co |
N/A 1070000 N239000 lbf |
| Dynamic Load Rating C11 | N/A 615000 N138000 lbf |
| Dimension S2 | N/A 1.95 mm0.077 in |
| Geometry Factor Cg3 | N/A 0.146 |
Thermal Speed Ratings - Oil |
N/A 900 rpm |
Thermal Speed Ratings - Grease |
N/A 800 rpm |