
Bore d |
N/A 260 mm |
Static Load Rating Co |
N/A 1480000 N333000 lbf |
| Dynamic Load Rating C11 | N/A 837000 N188000 lbf |
| Dimension S2 | N/A 4.00 mm0.157 in |
| Geometry Factor Cg3 | N/A 0.167 |
Thermal Speed Ratings - Oil |
N/A 540 rpm |
Thermal Speed Ratings - Grease |
N/A 460 rpm |