
Bore d |
N/A 300 mm |
Static Load Rating Co |
N/A 2260000 N508000 lbf |
| Dynamic Load Rating C11 | N/A 1260000 N284000 lbf |
| Dimension S2 | N/A 4.00 mm0.157 in |
| Geometry Factor Cg3 | N/A 0.1910 |
Thermal Speed Ratings - Oil |
N/A 560 rpm |
Thermal Speed Ratings - Grease |
N/A 500 rpm |