
Bore d |
N/A 320 mm |
Static Load Rating Co |
N/A 2400000 N540000 lbf |
| Dynamic Load Rating C11 | N/A 1300000 N293000 lbf |
| Dimension S2 | N/A 4.00 mm0.157 in |
| Geometry Factor Cg3 | N/A 0.199 |
Thermal Speed Ratings - Oil |
N/A 520 rpm |
Thermal Speed Ratings - Grease |
N/A 470 rpm |