Bore d |
N/A 380 mm |
Static Load Rating Co |
N/A 3360000 N756000 lbf |
Dynamic Load Rating C11 | N/A 1790000 N402000 lbf |
Dimension S2 | N/A 4.00 mm0.157 in |
Geometry Factor Cg3 | N/A 0.2280 |
Thermal Speed Ratings - Oil |
N/A 310 rpm |
Thermal Speed Ratings - Grease |
N/A 270 rpm |