
Bore d |
N/A 460 mm |
Static Load Rating Co |
N/A 4610000 N1040000 lbf |
| Dynamic Load Rating C11 | N/A 2310000 N518000 lbf |
| Dimension S2 | N/A 5.00 mm0.197 in |
| Geometry Factor Cg3 | N/A 0.2630 |
Thermal Speed Ratings - Oil |
N/A 300 rpm |
Thermal Speed Ratings - Grease |
N/A 280 rpm |