
Bore d |
N/A 480 mm |
Static Load Rating Co |
N/A 4910000 N110000 lbf |
| Dynamic Load Rating C11 | N/A 2570000 N579000 lbf |
| Dimension S2 | N/A 6.00 mm0.236 in |
| Geometry Factor Cg3 | N/A 0.2690 |
Thermal Speed Ratings - Oil |
N/A 230 rpm |
Thermal Speed Ratings - Grease |
N/A 210 rpm |