
Shaft Diameter (Fw) |
N/A 152.40 mm6.00 in |
D - Outer Diameter |
N/A 190.5 mm7.5 in |
Dimension C/B |
N/A 63.5 mm2.5 in |
Static Load Rating Co |
N/A 777000 N175000 lbf |
| Dynamic Load Rating C11 | N/A 364000 N81800 lbf |
| Geometry Factor Cg2 | N/A 0.1384 |
Thermal Speed Ratings - Oil |
N/A 2300 rpm |
Thermal Speed Ratings - Grease |
N/A 2000 rpm |
Chamfer rsmin |
N/A 3.050 mm0.12 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 152.40 mm6.00 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 152.375 mm5.9990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 190.546 mm7.5018 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 190.500 mm7.500 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 5.9984 mm152.359 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 152.334 mm5.9974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 190.439 mm7.4976 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 190.485 mm7.4994 in |
Shoulder Diameter Da |
N/A 176.21 mm6.938 in |