D - Outer Diameter |
N/A 280 mm11.0236 in |
C - Inner Ring Width |
N/A 93 mm3.6614 in |
B - Outer Ring Width |
N/A 93 mm3.6614 in |
C0 - Static Radial Rating |
N/A 1240000 N278000 lbf |
C - Dynamic Radial Rating1 | N/A 1040000 N235000 lbf |