D - Outer Diameter |
N/A 360 mm14.1732 in |
C - Inner Ring Width |
N/A 58 mm2.2835 in |
B - Outer Ring Width |
N/A 58 mm2.2835 in |
C0 - Static Radial Rating |
N/A 1050000 N236000 lbf |
C - Dynamic Radial Rating1 | N/A 760000 N171000 lbf |