Print Back
Unit of Measure

Key Dimensions

Cage Type

N/A Polymer Cage

Design Units

N/A Metric

d - Bore

N/A 50 mm

Type

N/A NJ

Dimensions

D - Outer Diameter

N/A 110 mm4.3307 in

C - Inner Ring Width

N/A 27 mm1.0630 in

B - Outer Ring Width

N/A 27 mm1.0630 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 116000 N
C - Dynamic Radial Rating1 N/A 112400 N

Factors

Reference Thermal Speed Rating (Grease)

N/A 5200 rpm
Reference Thermal Speed Rating (Oil)2 N/A 6100 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius3 N/A 2.0 mm0.079 in
r - Outer Ring "To Clear" Radius4 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 60 mm2.3622 in

Da - Outer Ring Backing Diameter

N/A 99.6 mm3.9213 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.