
D - Outer Diameter |
N/A 360 mm14.1732 in |
C - Inner Ring Width |
N/A 98 mm3.8583 in |
B - Outer Ring Width |
N/A 98 mm3.8583 in |
C0 - Static Radial Rating |
N/A 1900000 N427000 lbf |
| C - Dynamic Radial Rating1 | N/A 1410000 N317000 lbf |