
D - Outer Diameter |
N/A 230 mm9.0551 in |
C - Inner Ring Width |
N/A 40 mm1.5748 in |
B - Outer Ring Width |
N/A 40 mm1.5748 in |
C0 - Static Radial Rating |
N/A 464000 N104000 lbf |
| C - Dynamic Radial Rating1 | N/A 411000 N92400 lbf |