D - Outer Diameter |
N/A 140 mm5.5118 in |
C - Inner Ring Width |
N/A 48 mm1.8898 in |
B - Outer Ring Width |
N/A 48 mm1.8898 in |
C0 - Static Radial Rating |
N/A 293000 N65900 lbf |
C - Dynamic Radial Rating1 | N/A 282000 N63300 lbf |