
D - Outer Diameter |
N/A 150 mm5.9055 in |
C - Inner Ring Width |
N/A 51 mm2.0079 in |
B - Outer Ring Width |
N/A 51 mm2.0079 in |
C0 - Static Radial Rating |
N/A 328000 N73700 lbf |
| C - Dynamic Radial Rating1 | N/A 311000 N69800 lbf |