D - Outer Diameter |
N/A 420 mm16.5354 in |
C - Inner Ring Width |
N/A 138 mm5.4331 in |
B - Outer Ring Width |
N/A 138 mm5.4331 in |
C0 - Static Radial Rating |
N/A 2760000 N620000 lbf |
C - Dynamic Radial Rating1 | N/A 2250000 N506000 lbf |