
D - Outer Diameter |
N/A 140 mm5.5118 in |
C - Inner Ring Width |
N/A 33 mm1.2992 in |
B - Outer Ring Width |
N/A 33 mm1.2992 in |
C0 - Static Radial Rating |
N/A 196000 N44100 lbf |
| C - Dynamic Radial Rating1 | N/A 204000 N45900 lbf |