D - Outer Diameter |
N/A 190 mm7.4803 in |
C - Inner Ring Width |
N/A 43 mm1.6929 in |
B - Outer Ring Width |
N/A 43 mm1.6929 in |
C0 - Static Radial Rating |
N/A 362000 N81400 lbf |
C - Dynamic Radial Rating1 | N/A 359000 N80700 lbf |