
D - Outer Diameter |
N/A 300 mm11.811 in |
C - Inner Ring Width |
N/A 62 mm2.4409 in |
B - Outer Ring Width |
N/A 62 mm2.4409 in |
C0 - Static Radial Rating |
N/A 837000 N188000 lbf |
| C - Dynamic Radial Rating1 | N/A 771000 N173000 lbf |