D - Outer Diameter |
N/A 340 mm13.3858 in |
C - Inner Ring Width |
N/A 68 mm2.6772 in |
B - Outer Ring Width |
N/A 68 mm2.6772 in |
C0 - Static Radial Rating |
N/A 1090000 N244000 lbf |
C - Dynamic Radial Rating1 | N/A 985000 N221000 lbf |