Print Back
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 190 mm

Type

N/A NU

Dimensions

D - Outer Diameter

N/A 290 mm11.4173 in

C - Inner Ring Width

N/A 75 mm2.9528 in

B - Outer Ring Width

N/A 75 mm2.9528 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1320000 N297000 lbf
C - Dynamic Radial Rating1 N/A 807000 N181000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 1200 rpm
Reference Thermal Speed Rating (Oil)2 N/A 1300 rpm
Cg - Geometry Factor3 N/A 0.1381

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius4 N/A 2.0 mm0.100 in
r - Outer Ring "To Clear" Radius5 N/A 2 mm0.1 in

da - Inner Ring Backing Diameter

N/A 207 mm8.2000 in

Da - Outer Ring Backing Diameter

N/A 272 mm10.7000 in
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum housing fillet radius that bearing corners will clear.
  • 5 Maximum shaft fillet radius that bearing corners will clear.