Print Back
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 200 mm

Type

N/A NT

Dimensions

D - Outer Diameter

N/A 360 mm14.1732 in

C - Inner Ring Width

N/A 120.65 mm4.7500 in

B - Outer Ring Width

N/A 120.65 mm4.7500 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2590000 N581000 lbf
C - Dynamic Radial Rating1 N/A 1630000 N366000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 940 rpm
Reference Thermal Speed Rating (Oil)2 N/A 1000 rpm
Cg - Geometry Factor3 N/A 0.166

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius4 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 230.1 mm9.0600 in

Da - Outer Ring Backing Diameter

N/A 330.2 mm13.0000 in
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum shaft fillet radius that bearing corners will clear.