Print Back
Unit of Measure

Key Dimensions

Design Units

N/A Metric

d - Bore

N/A 220 mm

Type

N/A NJ

Dimensions

D - Outer Diameter

N/A 350 mm13.7796 in

C - Inner Ring Width

N/A 51 mm2.0079 in

B - Outer Ring Width

N/A 51 mm2.0079 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 841000 N189000 lbf
C - Dynamic Radial Rating1 N/A 618000 N139000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 960 rpm
Reference Thermal Speed Rating (Oil)2 N/A 1100 rpm
Cg - Geometry Factor3 N/A 0.1285

Abutment and Fillet Dimensions

da - Inner Ring Backing Diameter

N/A 244 mm9.6000 in

Da - Outer Ring Backing Diameter

N/A 326 mm12.8000 in
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.