Print Back
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 240 mm

Type

N/A NT

Dimensions

D - Outer Diameter

N/A 390 mm15.3543 in

C - Inner Ring Width

N/A 107.95 mm4.2500 in

B - Outer Ring Width

N/A 107.95 mm4.2500 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2670000 N600000 lbf
C - Dynamic Radial Rating1 N/A 1580000 N355000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 790 rpm
Reference Thermal Speed Rating (Oil)2 N/A 880 rpm
Cg - Geometry Factor3 N/A 0.178

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius4 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 265.2 mm10.4400 in

Da - Outer Ring Backing Diameter

N/A 365.3 mm14.3800 in
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum shaft fillet radius that bearing corners will clear.