Print Back

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.

Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • Static Breaking Torque is not a recommended operating torque.
  • Square and hex bores are measured across the flats.
  • Operation of all universal joints is determined by the angle/speed combinations of the application. Consult Lovejoy Engineering for specific limitations and recommendations.
  • Applications that fall outside the limitations of these tables should be referred to Lovejoy Engineering for assistance.

Specifications

Description 

N/A D14B-UJ-1-1/2X1-1/2

Material

N/A Steel

Type

N/A Universal Joints - D Type

Weight

N/A 12.29 lb

Style

N/A Bored

Color

N/A Metallic

Connection Type A x B 

N/A 1 1/2 x 1 1/2 in

Dimensional Data

Bore A & B

N/A 1-1/2 in

Size

N/A D14B

Keyway A & B (W x D)

N/A 3/8 x 3/16 in

Set Screw Size

N/A 3/8-16

Outside Diameter

N/A 3.000 in

Overall Length

N/A 9.060 in

Bore Depth (Dimension C)

N/A 2.750 in

Max. Bore (Dimensions ID1/ID2)

N/A 1.810 in48.00 mm

Main Pin Height (Dimension E)

N/A 4.53 in

Cubic inches

N/A 81.54000 in³

Performance Data

Operating Temperature Range

N/A -30 to 212 ºF

Max. Speed

N/A 1750.00 rpm

Static Breaking Torque

N/A 65400.00 in-lb

Max. Angle Offset

N/A 25.00 º

Features

Features 

N/A
  • Industry standard
  • Stainless steel and needle bearing available
  • 13 sizes
  • Pin & Block design
  • Boot retaining grooves standard