Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C0 (Normal)

Bore Size d

N/A 45 mm

Features

N/A Contact Seals With Snap Ring

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 75 mm

Outside Ring Width B

N/A 16 mm

Radius Rs min

N/A 1 mm

Snap Ring Diameter D2 max

N/A 81.600 mm

Snap Ring Width f max

N/A 1.700 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 19900 N

C0r - Static Load Rating

N/A 14000 N

Factors

Grease Reference Speed

N/A 5300 rpm

Oil Reference Speed

N/A 13000 rpm