Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C0 (Normal)

Bore Size d

N/A 95 mm

Features

N/A Snap Ring

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 145 mm

Outside Ring Width B

N/A 24 mm

Radius Rs min

N/A 1.5 mm

Snap Ring Diameter D2 max

N/A 154.700 mm

Snap Ring Width f max

N/A 2.820 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 60500 N

C0r - Static Load Rating

N/A 51000 N

Factors

Grease Reference Speed

N/A 5000 rpm

Oil Reference Speed

N/A 7300 rpm