Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

UPC Code

N/A 013992038128

Clearance

N/A C3

Bore Size d

N/A 170 mm

Features

N/A Open

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 260 mm

Outside Ring Width B

N/A 42 mm

Radius Rs min

N/A 2.1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 168000 N

C0r - Static Load Rating

N/A 172000 N

Factors

Grease Reference Speed

N/A 3300 rpm

Oil Reference Speed

N/A 4800 rpm