Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C0 (Normal)

Bore Size d

N/A 180 mm

Features

N/A Open With Brass Cage

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 280 mm

Outside Ring Width B

N/A 46 mm

Radius Rs min

N/A 2.1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 189000 N

C0r - Static Load Rating

N/A 198000 N

Factors

Grease Reference Speed

N/A 3100 rpm

Oil Reference Speed

N/A 4500 rpm