Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C3

Bore Size d

N/A 105 mm

Features

N/A Open

Bearing Type

N/A Standard DGBB

Dimensions

Outside Diameter D

N/A 190 mm

Outside Ring Width B

N/A 36 mm

Radius Rs min

N/A 2.1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 133000 N

C0r - Static Load Rating

N/A 105000 N

Factors

Grease Reference Speed

N/A 4400 rpm

Oil Reference Speed

N/A 6300 rpm