Print Back
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Key Dimensions

Design Units

N/A Metric

d - Bore

N/A 40 mm

Ball Type

N/A STEEL

Manufacturing Part Number

N/A 308K Z6 FS50000

Dimensions

D - Outer Diameter

N/A 3.543 in90 mm

Bearing Width

N/A 0.9055 in23 mm

Basic Load Ratings

Ce - Dynamic Radial Rating1 N/A 11100 lbf49375 N

C0 - Static Radial Rating

N/A 5850 lbf26022 N

Factors

Limiting Speed (Grease)

N/A 4620 rpm

Limiting Speed (Oil)

N/A 5380 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.059 in1.50 mm
r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm

da - Inner Ring Backing Diameter

N/A 1.9300 in49.00 mm

Da - Outer Ring Backing Diameter

N/A 3.1900 in81.00 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.