Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C3

Bore Size d

N/A 130 mm

Features

N/A Contact Seals

Dimensions

Outside Diameter D

N/A 165 mm

Outside Ring Width B

N/A 18 mm

Fillet Radius/Chamfer

N/A 1.1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 37900 N

C0r - Static Load Rating

N/A 42900 N

Factors

Grease Reference Speed

N/A 3400 rpm

Grease Limiting Speed

N/A 3400 rpm

Oil Reference Speed

N/A 5000 rpm