Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 5 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DAAPF32K507SB DAAPF32K507SC DAAPF32K507SEB DAAPF32K507SEC DAAPF32K507SEM DAAPF32K507SEN DAAPF32K507SEO DAAPF32K507SET DAAPF32K507SM DAAPF32K507SN DAAPF32K507SO DAAPF32K507ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 6.69 in169.9 mm

Dimension B

N/A 13 in330.3 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 17.38 in441.3 mm

Dimension D Max

N/A 19.25 in489 mm

Dimension E

N/A 3.75 in95.3 mm

Dimension F

N/A 22 in558.8 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.94 in176.2 mm

Dimension MT

N/A 3.56 in90.5 mm

Dimension RTT

N/A 0.47 in11.9 mm

Dimension ST

N/A 7.28 in185 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm