Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23148 |
Shaft Size |
N/A 8 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN48K815SB TAA30SN48K815SC TAA30SN48K815SEB TAA30SN48K815SEC TAA30SN48K815SEM TAA30SN48K815SEN TAA30SN48K815SEO TAA30SN48K815SET TAA30SN48K815SMT TAA30SN48K815SNT TAA30SN48K815SO TAA30SN48K815ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimension A |
N/A 8.27 in220 mm |
Dimension B |
N/A 17.87 in454 mm |
Dimension C |
N/A 11.81 in300 mm |
Dimension D Min |
N/A 20.47 in520 mm |
Dimension D Max |
N/A 22.05 in560 mm |
Dimension E |
N/A 5.51 in140 mm |
Dimension F |
N/A 25.2 in640 mm |
Dimension G |
N/A 9.45 in240 mm |
Dimension H |
N/A 3.54 in90 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 9.38 in238 mm |
Dimension MT |
N/A 4.93 in125.2 mm |
Dimension RTT |
N/A 0.87 in22.1 mm |
Dimension ST |
N/A 9.71 in246.6 mm |