Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23156

Shaft Size

N/A 10 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA31SN56K1000SB TAA31SN56K1000SC TAA31SN56K1000SEB TAA31SN56K1000SEC TAA31SN56K1000SEM TAA31SN56K1000SEN TAA31SN56K1000SEO TAA31SN56K1000SET TAA31SN56K1000SMT TAA31SN56K1000SNT TAA31SN56K1000SO TAA31SN56K1000ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 11.02 in280 mm

Dimension B

N/A 21.69 in551 mm

Dimension C

N/A 13.78 in350 mm

Dimension D Min

N/A 25.59 in650 mm

Dimension D Max

N/A 27.17 in690 mm

Dimension E

N/A 6.3 in160 mm

Dimension F

N/A 31.1 in790 mm

Dimension G

N/A 9.3 in236 mm

Dimension H

N/A 3.94 in100 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.46 in266 mm

Dimension MT

N/A 5.46 in138.7 mm

Dimension RTT

N/A 0.8 in20.3 mm

Dimension ST

N/A 10.83 in275.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 937000 lbf4170000 N

C - Dynamic Load (Basic)

N/A 626000 lbf2780000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm