Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 7 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA4SD44K715SB TAA4SD44K715SC TAA4SD44K715SEB TAA4SD44K715SEC TAA4SD44K715SEM TAA4SD44K715SEN TAA4SD44K715SEO TAA4SD44K715SET TAA4SD44K715SMT TAA4SD44K715SNT TAA4SD44K715SO TAA4SD44K715ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 12.5 in317.5 mm

Dimension B

N/A 22 in558.8 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 30.5 in774.7 mm

Dimension D Max

N/A 34 in863.6 mm

Dimension E

N/A 6 in152.4 mm

Dimension F

N/A 38.75 in984.3 mm

Dimension G

N/A 10.26 in260.6 mm

Dimension H

N/A 3.35 in85.1 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 9.81 in249.2 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.86 in21.8 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm