Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH034K513SB TAAPH034K513SC TAAPH034K513SEB TAAPH034K513SEC TAAPH034K513SEM TAAPH034K513SEN TAAPH034K513SEO TAAPH034K513SET TAAPH034K513SMT TAAPH034K513SNT TAAPH034K513SO TAAPH034K513ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 6 in152.4 mm

Dimension B

N/A 13 in330.2 mm

Dimension C

N/A 8.66 in220 mm

Dimension D Min

N/A 16 in406.4 mm

Dimension D Max

N/A 17.13 in435.1 mm

Dimension E

N/A 3.38 in85.7 mm

Dimension F

N/A 20.13 in511.3 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 2.56 in65 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.28 in184.8 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.36 in9.1 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm