Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 5 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH034K515SB TAAPH034K515SC TAAPH034K515SEB TAAPH034K515SEC TAAPH034K515SEM TAAPH034K515SEN TAAPH034K515SEO TAAPH034K515SET TAAPH034K515SMT TAAPH034K515SNT TAAPH034K515SO TAAPH034K515ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimension A |
N/A 6 in152.4 mm |
Dimension B |
N/A 13 in330.2 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 16 in406.4 mm |
Dimension D Max |
N/A 17.13 in435.1 mm |
Dimension E |
N/A 3.38 in85.7 mm |
Dimension F |
N/A 20.13 in511.3 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 2.56 in65 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.28 in184.8 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.36 in9.1 mm |
Dimension ST |
N/A 7.38 in187.5 mm |