
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23152 |
Shaft Size |
N/A 9 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH052K907SB TAAPH052K907SC TAAPH052K907SEB TAAPH052K907SEC TAAPH052K907SEM TAAPH052K907SEN TAAPH052K907SEO TAAPH052K907SET TAAPH052K907SMT TAAPH052K907SNT TAAPH052K907SO TAAPH052K907ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimension A |
N/A 9.5 in241.3 mm |
Dimension B |
N/A 20.16 in512.1 mm |
Dimension C |
N/A 12.99 in330 mm |
Dimension D Min |
N/A 24.75 in628.6 mm |
Dimension D Max |
N/A 27.88 in708.1 mm |
Dimension E |
N/A 5.25 in133.3 mm |
Dimension F |
N/A 32.75 in831.8 mm |
Dimension G |
N/A 9.3 in236.2 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 10.1 in256.5 mm |
Dimension MT |
N/A 5.45 in138.4 mm |
Dimension RTT |
N/A 1.15 in29.2 mm |
Dimension ST |
N/A 10.82 in274.8 mm |