Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23152 |
Shaft Size |
N/A 9 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH152K907SB TAAPH152K907SC TAAPH152K907SEB TAAPH152K907SEC TAAPH152K907SEM TAAPH152K907SEN TAAPH152K907SEO TAAPH152K907SET TAAPH152K907SMT TAAPH152K907SNT TAAPH152K907SO TAAPH152K907ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimension A |
N/A 10.25 in260.3 mm |
Dimension B |
N/A 20.91 in531 mm |
Dimension C |
N/A 12.99 in330 mm |
Dimension D Min |
N/A 29 in736.6 mm |
Dimension D Max |
N/A 30.5 in774.7 mm |
Dimension E |
N/A 8.75 in222.2 mm |
Dimension F |
N/A 35 in889 mm |
Dimension G |
N/A 11.75 in298.5 mm |
Dimension H |
N/A 3.74 in95 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 11.33 in288 mm |
Dimension MT |
N/A 5.45 in138.4 mm |
Dimension RTT |
N/A 1.15 in29.2 mm |
Dimension ST |
N/A 10.82 in274.8 mm |