Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH18K080SB TAAPH18K080SC TAAPH18K080SEB TAAPH18K080SEC TAAPH18K080SEM TAAPH18K080SEN TAAPH18K080SEO TAAPH18K080SET TAAPH18K080SM TAAPH18K080SN TAAPH18K080SO TAAPH18K080ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 4 in101.6 mm

Dimension B

N/A 7.96 in202.1 mm

Dimension C

N/A 4.71 in119.6 mm

Dimension D Min

N/A 10 in254 mm

Dimension D Max

N/A 11.75 in298.5 mm

Dimension E

N/A 2.13 in54 mm

Dimension F

N/A 13.75 in349.3 mm

Dimension G

N/A 3.88 in98.4 mm

Dimension H

N/A 1.63 in41.3 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.98 in101.2 mm

Dimension MT

N/A 2.23 in56.6 mm

Dimension RTT

N/A 0.49 in12.3 mm

Dimension ST

N/A 4.28 in108.83 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm