Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size

N/A 55 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX12V055SB QVVFX12V055SC QVVFX12V055SEB QVVFX12V055SEC QVVFX12V055SEM QVVFX12V055SEN QVVFX12V055SEO QVVFX12V055SET QVVFX12V055SM QVVFX12V055SN QVVFX12V055SO QVVFX12V055ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450365475 0883450365482 0883450365499 0883450365505 0883450365512 0883450365529 0883450365536 0883450365543 0883450365550 0883450365567 0883450365574 0883450365581

Dimensions

Dimension BC

N/A 6.36 in161.5 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 5.13 in130.3 mm

Dimension L

N/A 3.32 in84.3 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 5.88 in149.4 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L Exp

N/A 3.4 in86.4 mm

Dimension L Fix

N/A 3.32 in84.3 mm

Dimension N

N/A 2.63 in66.8 mm

Dimension RVV

N/A 0.69 in17.5 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lbf174000 N

C - Dynamic Load (Basic)

N/A 38100 lbf169000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.86

Y2 - Geometry Factor

N/A 4.25

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.05 in1.27 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.003 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm