
Description |
N/A DI110-6-SPCR-BSE=3.5 |
Type |
N/A Disc |
Coupling Series |
N/A DI-6 |
Weight |
N/A 11.93 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 12.00 lb6.00 Kg |
Size |
N/A 110-6 |
Length thru Bore |
N/A 1.97 in50.04 mm |
Spacer Length (OAL) |
N/A 1.658 in42.1 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.06 in52 mm |
Flange Diameter (Dimension FD) |
N/A 4.53 in115.00 mm |
Outside Diameter |
N/A 2.870 in73.00 mm |
Dimension S |
N/A 2.410 in61.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 3.5 in108 mm |
Cubic inches |
N/A 34.00313 in³ |
Nominal Torque |
N/A 5100 in·lb575 N·m |
Max. Torque |
N/A 10200 in·lb1150 N·m |
Max. Speed (Unbalanced) |
N/A 7200 rpm |
Max. Speed (Balanced) |
N/A 18000 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.083 in2.1 mm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 3.4 in·lb/rad0.40 Nm/rad |
Rated Power at 100 rpm |
N/A 8 hp6 kW |
Features |
N/A
|